SPRZ444C February   2018  – November 2026 DRA780 , DRA781 , DRA782 , DRA783 , DRA786 , DRA787

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i727
    4.     i729
    5.     i767
    6.     i813
    7.     i814
    8.     i826
    9.     i829
    10.     i872
    11.     i874
    12.     i879
    13.     i883
    14.     i889
    15.     i893
    16.     i894
    17.     i898
    18.     i899
    19.     i914
    20.     i916
    21.     i930
    22.     i936
    23.     i938
    24.     i939
    25.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i912
  6. 5Revision History

i826

HSDIVIDER1 CLKOUT4 Could Glitch During On-the-Fly Divider Change to/from Divide-by-2.5

CRITICALITY

Low

DESCRIPTION

When HSDIVIDER1/2 CLKOUT4 (CM_DIV_H14_DPLL_PER/CM_DIV_H24_DPLL_CORE[5:0] DIVHS) configuration is changed between an odd divide value and divide-by-2.5 setting, the clock output could glitch. This could result in unexpected behavior of the peripheral receiving the clock.

WORKAROUND

To avoid glitch, the user can always change first to/from an even divider setting, such as divide-by-4, before reconfiguring to divide-by-2.5 or from divide-by-2.5 to an odd divider.

Sequence to switch HSDIVIDER1/2 CLKOUT4 from any odd divider to divide-by-2.5:

  • Current divider setting is set to any odd divider
  • Change divider setting to any even divider not exceeding maximum frequency for that clock (e.g. divide-by-4)
  • Change divider setting to divide-by-2.5

Sequence to switch HSDIVIDER1/2 CLKOUT4 from divide-by-2.5 to any odd divider:

  • Current divider setting is set divide-by-2.5
  • Change divider setting to any even divider not exceeding maximum frequency for that clock (e.g. divide-by-4)
  • Change frequency to the desired odd divider

REVISIONS IMPACTED

SR 2.0A, 2.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0