SPRZ444C February   2018  – November 2026 DRA780 , DRA781 , DRA782 , DRA783 , DRA786 , DRA787

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     i202
    2.     i694
    3.     i727
    4.     i729
    5.     i767
    6.     i813
    7.     i814
    8.     i826
    9.     i829
    10.     i872
    11.     i874
    12.     i879
    13.     i883
    14.     i889
    15.     i893
    16.     i894
    17.     i898
    18.     i899
    19.     i914
    20.     i916
    21.     i930
    22.     i936
    23.     i938
    24.     i939
    25.     i940
  4. 3Silicon Limitations
    1.     i833
    2.     i873
    3.     i876
    4.     i877
  5. 4Silicon Cautions
    1.     i781
    2.     i827
    3.     i828
    4.     i836
    5.     i839
    6.     i864
    7.     i886
    8.     i912
  6. 5Revision History

i886

FPDLink PLL Unlocks with Certain SoC PLL M/N Values

CRITICALITY

Medium

DESCRIPTION

FPD-Link SerDes are used to convert the Device’s parallel video output interfaces into high-speed serialized interfaces. To ensure proper operation, it is important for the Devices's video output clock to meet the input jitter requirements of the SerDes component clock input. At high frequencies, some Device PLL configurations, may produce a clock signal that does not comply with the FPD-Link specifications. These PLL configurations can potentially cause the FPD-Link deserializer to loose lock, producing flicker or blanking on the system display.

GUIDELINES

See application note SPRAC62 for information on how to best work around this issue in a given system.

REVISIONS IMPACTED

SR 2.0A, 2.0

TDA3x: 2.0A, 2.0, 1.0A, 1.0

DRA78x: 2.0A, 2.0

DM50x: 2.0