SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The RAM block operates as follows:
The current mode is shown in the VIMS:STAT.MODE register, and mode switching is controlled through the VIMS:CTL.MODE register. Figure 9-2 shows the mode transitions. All mode changes are software initiated. The invalidating state is a transition state controlled by hardware. Invalidation initializes the entire content of the RAM block and takes 1029 clock periods to perform.
Once a mode change is initiated, shown in the VIMS:STATUS.MODE_CHANGING register, the mode change must complete before another mode change can be initiated. The VIMS:CTL.MODE register is blocked for updates during a mode change.
Figure 9-2 VIMS Mode Switching Flowchart