SWRA493A October   2015  – October 2026 CC1101 , CC110L , CC1120 , CC1121 , CC1125 , CC1190 , MSP430F5438A

 

  1.   1
  2.   CC112x-CC1190 Boost Software Examples
  3.   Trademarks
  4. 1Features and Benefits of UART-Based Test Suite
    1. 1.1  Continuous Unmodulated TX
    2. 1.2  Continuous Modulated TX
    3. 1.3  Static RX
    4. 1.4  TX Single Channel BER
    5. 1.5  RX Single Channel BER
    6. 1.6  TX Frequency Hopping BER
    7. 1.7  RX Frequency Hopping BER
    8. 1.8  RX Sniff Mode
    9. 1.9  SmartRF Selector
    10. 1.10 Radio Setup
    11. 1.11 Automatic Mode
  5. 2Hardware Requirements to Run the Software
  6. 3Configuring Hardware Options
  7. 4Port to Test Software to Custom Hardware
    1. 4.1 SPI Configuration for the Transceiver
    2. 4.2 Chip Select for the Transceiver
    3. 4.3 Reset Pin for the Transceiver
    4. 4.4 Interrupt Configuration for the Transceiver
    5. 4.5 Optional Control Pins for the Range Extender
    6. 4.6 Optional Pins for Creating a Button User Interface
    7. 4.7 Optional LED Pin Configuration
  8. 5References
  9. 6Revision History

Reset Pin for the Transceiver

For the CC112x series of devices there is a reset pin, which can be optionally used. On all of the TI development kits the reset pin is used; therefore, it needs to be configured correctly.

/* Transceiver optional reset signal */
#define     RF_RESET_N_PORT_SEL       P2SEL
#define     RF_RESET_N_PORT_DIR       P2DIR
#define     RF_RESET_N_PORT_OUT       P2OUT
#define     RF_RESET_N_PIN            BIT6