SWRA493A October   2015  – October 2026 CC1101 , CC110L , CC1120 , CC1121 , CC1125 , CC1190 , MSP430F5438A

 

  1.   1
  2.   CC112x-CC1190 Boost Software Examples
  3.   Trademarks
  4. 1Features and Benefits of UART-Based Test Suite
    1. 1.1  Continuous Unmodulated TX
    2. 1.2  Continuous Modulated TX
    3. 1.3  Static RX
    4. 1.4  TX Single Channel BER
    5. 1.5  RX Single Channel BER
    6. 1.6  TX Frequency Hopping BER
    7. 1.7  RX Frequency Hopping BER
    8. 1.8  RX Sniff Mode
    9. 1.9  SmartRF Selector
    10. 1.10 Radio Setup
    11. 1.11 Automatic Mode
  5. 2Hardware Requirements to Run the Software
  6. 3Configuring Hardware Options
  7. 4Port to Test Software to Custom Hardware
    1. 4.1 SPI Configuration for the Transceiver
    2. 4.2 Chip Select for the Transceiver
    3. 4.3 Reset Pin for the Transceiver
    4. 4.4 Interrupt Configuration for the Transceiver
    5. 4.5 Optional Control Pins for the Range Extender
    6. 4.6 Optional Pins for Creating a Button User Interface
    7. 4.7 Optional LED Pin Configuration
  8. 5References
  9. 6Revision History

Hardware Requirements to Run the Software

The software has been written in an effort to make it portable and very small. The required flash size is less than 16KB when compiled on an MSP430 and the required RAM is less than 512 bytes. This makes it possible to run the software on the lowest capacity value line MSP430 LaunchPAD, the MSP430G2553. Port exists for the MSP430F5529 LaunchPAD and the MSP430F5438A-based development kit called the “TRXEB”.