SWRA493A October   2015  – October 2026 CC1101 , CC110L , CC1120 , CC1121 , CC1125 , CC1190 , MSP430F5438A

 

  1.   1
  2.   CC112x-CC1190 Boost Software Examples
  3.   Trademarks
  4. 1Features and Benefits of UART-Based Test Suite
    1. 1.1  Continuous Unmodulated TX
    2. 1.2  Continuous Modulated TX
    3. 1.3  Static RX
    4. 1.4  TX Single Channel BER
    5. 1.5  RX Single Channel BER
    6. 1.6  TX Frequency Hopping BER
    7. 1.7  RX Frequency Hopping BER
    8. 1.8  RX Sniff Mode
    9. 1.9  SmartRF Selector
    10. 1.10 Radio Setup
    11. 1.11 Automatic Mode
  5. 2Hardware Requirements to Run the Software
  6. 3Configuring Hardware Options
  7. 4Port to Test Software to Custom Hardware
    1. 4.1 SPI Configuration for the Transceiver
    2. 4.2 Chip Select for the Transceiver
    3. 4.3 Reset Pin for the Transceiver
    4. 4.4 Interrupt Configuration for the Transceiver
    5. 4.5 Optional Control Pins for the Range Extender
    6. 4.6 Optional Pins for Creating a Button User Interface
    7. 4.7 Optional LED Pin Configuration
  8. 5References
  9. 6Revision History

SmartRF Selector

This command selects between three default settings: low, medium and high data rate. The settings are taken from SmartRF Studio version 7.0 (2.1.0). Simple modifications to the SYNC words have been done to enable interoperability between CC112x and CC110x series devices.

***********************************************************************
Current configuration: (Device = CC1101)
   Current configuration:
Config:  9 Low data rate => 1200bps, 4kHz dev, 25kHz RX BW
Freq  : 10 902 750 500
*************************************************************
CMD > 9 0

When selecting the low data and the medium data rate, they are interoperable between the two generations of devices. However, the CC112x does not support data rates above 200kbps so the high-speed mode is not compatible across device families.