SWRA493A October 2015 – October 2026 CC1101 , CC110L , CC1120 , CC1121 , CC1125 , CC1190 , MSP430F5438A
The serial peripheral interface (SPI) port on the MSP430 should be configured as a 3-pin device where the chip select pin is controlled manually. The detailed pin configuration is found in hal_spi_rf_xx.h, where xx denotes which specific hardware is being compiled.
/* Transceiver SPI signal */
#define RF_PORT_SEL P3SEL
#define RF_PORT_OUT P3OUT
#define RF_PORT_DIR P3DIR
#define RF_PORT_IN P3IN
#define RF_MOSI_PIN BIT0
#define RF_MISO_PIN BIT1
#define RF_SCLK_PIN BIT2