SWRA493A October   2015  – October 2026 CC1101 , CC110L , CC1120 , CC1121 , CC1125 , CC1190 , MSP430F5438A

 

  1.   1
  2.   CC112x-CC1190 Boost Software Examples
  3.   Trademarks
  4. 1Features and Benefits of UART-Based Test Suite
    1. 1.1  Continuous Unmodulated TX
    2. 1.2  Continuous Modulated TX
    3. 1.3  Static RX
    4. 1.4  TX Single Channel BER
    5. 1.5  RX Single Channel BER
    6. 1.6  TX Frequency Hopping BER
    7. 1.7  RX Frequency Hopping BER
    8. 1.8  RX Sniff Mode
    9. 1.9  SmartRF Selector
    10. 1.10 Radio Setup
    11. 1.11 Automatic Mode
  5. 2Hardware Requirements to Run the Software
  6. 3Configuring Hardware Options
  7. 4Port to Test Software to Custom Hardware
    1. 4.1 SPI Configuration for the Transceiver
    2. 4.2 Chip Select for the Transceiver
    3. 4.3 Reset Pin for the Transceiver
    4. 4.4 Interrupt Configuration for the Transceiver
    5. 4.5 Optional Control Pins for the Range Extender
    6. 4.6 Optional Pins for Creating a Button User Interface
    7. 4.7 Optional LED Pin Configuration
  8. 5References
  9. 6Revision History

RX Sniff Mode

This command enables a special conspicuous listening mode or sniff mode. The receiver tries to demodulate any packet on the air at the specified channel and print the content of the packet on the UART port. The configuration specified in Section 1.10 will be used for packet sniffing.

***********************************************************************
Current configuration: (Device = CC1101)
   Current configuration:
Config:  9 Low data rate => 1200bps, 4kHz dev, 25kHz RX BW
Freq  : 10 902 750 500
*************************************************************
CMD > 8
Perform RF burst receive function with fixed channel
 PKT FW-RSSI/ERR FREQ_ERR
   0 -74   0     11109
   1 -73   0     11109
   2 -73   0     11109