SWRA729 April 2022 CC1352P , CC1354P10 , CC2652P
All results presented in this chapter are based on measurements performed on CC2652P PA IPC EM Rev 1.0 unless otherwise noted. Four units have been measured in order to obtain an average result which is presented in this report. All measurement results presented are the average of each batch tested in room temperature from typical devices.
All values are in dBm if not otherwise stated. All the measurements are measured at the SMA connector after the switch. The switch has a typical insertion loss of 0.7 dB on the reference design [1].