SWRA729 April 2022 CC1352P , CC1354P10 , CC2652P
| Acronym | Definition |
|---|---|
| DC | Direct Current |
| EM | Evaluation Module |
| ETSI | European Telecommunications Standards Institute |
| FCC | Federal Communications Commission |
| FR4 | Material type used for producing PCB |
| ISM | Industrial, Scientific, Medical |
| LC | Inductor (L) Capacitor (C) configuration |
| ML | Multi-Layer Inductor |
| NM | Not Mounted |
| PCB | Printed Circuit Board |
| SoC | System on Chip |
| SRD | Short Range Devices |
| WW | Wire-Wound Inductor |
| PA | Power Amplifier |
| IPC | Integrated Passive Component |