SWRA760B April 2023 ā December 2024 AWR2544 , AWR2944 , AWR2944P , IWR2944
UART boot mode is based on the XMODEM protocol. UART port can be configured with following parameters:
| Parameter | Value |
|---|---|
| Physical port | 0 |
| Baud rate | 115200 |
| Data bits | 8 |
| Stop bits | 1 |
| Parity | None |
| Flow control | None |
R5 starts Xmodem receive protocol with sending out PING character (āCā) every 3 seconds (Ping timeout).