SWRA760B April 2023 – December 2024 AWR2544 , AWR2944 , AWR2944P , IWR2944
RBL loads primary and secondary SBL image from the following locations:
| SBL Image | Flash Offset |
|---|---|
| Primary | 0x00000000 |
| Secondary | 0x00040000 |
In QSPI Flash mode, the Primary Flash offset address is first checked for a valid certificate and image. If R5F SBL is not present, then the Secondary Flash offset is checked for a valid certificate and image. If none is found, then the RBL waits in WFI mode. The Watchdog on the HSM Boot ROM expires (180 seconds) and the system is reset.
If a valid R5F SBL is found, then RBL loads that to MSS L2 memory, eclipse ROM to RAM and boot.