SWRA760B April 2023 – December 2024 AWR2544 , AWR2944 , AWR2944P , IWR2944
The Maximum SBL image (without certificate) size is 952KB. The RBL for AWR294x, AWR2x44P device can only load contents for R5 L2 memory which is 960 KB in size and hence the maximum SBL is also 960 KB. The maximum SBL size is 898 KB for AWR2544 device with the certificate and 890KB without the certificate.