SWRA814 May 2024 CC1310 , CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
The CC131x and CC135x devices are available in a variety of different memory sizes. The memory size is indicated in the device name for quick identification of the device memory, as discussed in Section 2.1.6.
The devices, CC1311R3 and CC13x4, have the same memory for all of the available package sizes.
The CC1310 devices have three different memory options for each available package size (the package sizes are listed in Section 2.3). Later devices indicate the memory size in the part number to allow easier identification of the device features, as shown in Section 2.1.6.
Table 2-12 provides a summary of the different device memory sizes available for the CC131x and CC135x devices and Table 2-13 separately lists the memory sizes available for the different CC13x0 package sizes.
| Device | Flash (kB) | RAM + Cache (kB) |
|---|---|---|
| CC1311R3 | 352 | 32 + 8 |
| CC1311P3 | 352 | 32 + 8 |
| CC1312R | 352 | 80 + 8 |
| CC1312R7 | 704 | 144 + 8 |
| CC1314R10 | 1024 | 256 + 8 |
| CC1352R | 352 | 80 + 8 |
| CC1354R10 | 1024 | 256 + 8 |
| CC1352P | 352 | 80 + 8 |
| CC1352P7 | 704 | 144 + 8 |
| CC1354P10 | 1024 | 256 + 8 |
| Device | Package Size | Flash (kB) | RAM + Cache (kB) |
|---|---|---|---|
| CC1310F128RSM | RSM (4mm × 4mm VQFN32) | 128 | 20 + 8 |
| CC1310F64RSM | 64 | 16 + 8 | |
| CC1310F32RSM | 32 | 16 + 8 | |
| CC1350F128RSM | 128 | 20 + 8 | |
| CC1310F128RHB | RHB (5mm × 5mm VQFN32) | 128 | 20 + 8 |
| CC1310F64RHB | 64 | 16 + 8 | |
| CC1310F32RHB | 32 | 16 + 8 | |
| CC1350F128RHB | 128 | 20 + 8 | |
| CC1310F128RGZ | RGZ (7mm × 7mm VQFN48) | 128 | 20 + 8 |
| CC1310F64RGZ | 64 | 16 + 8 | |
| CC1310F32RGZ | 32 | 16 + 8 | |
| CC1350F128RGZ | 128 | 20 + 8 |
The increase in memory when migrating from a CC13x0 device to a CC13x1, CC13x2, or CC13x4 device allows for multiple stacks to run concurrently through a DMM driver.