SWRA844A May   2024  – June 2025 CC2340R5 , CC2340R5-Q1 , CC2642R , CC2642R-Q1 , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   1
  2.   Abstact
  3. 1Prepare for the test
    1. 1.1 Download the necessary kits and tools
    2. 1.2 Test file
    3. 1.3 Test tools
    4. 1.4 Hardware environment
  4. 2Bluetooth RF-PHY test mode
    1. 2.1 Test specification command
    2. 2.2 Test with Btool
      1. 2.2.1 Transmit HCI_LE_Transmitter_Test
      2. 2.2.2 Receive HCI_LE_Receiver_Test
      3. 2.2.3 Test End LE_Test_End command
    3. 2.3 Loopback signaling test of Bluetooth tester
  5. 3SRRC fixed frequency test
    1. 3.1 New SRRC rules and applicable terms
    2. 3.2 Test with Btool
      1. 3.2.1 Transmit HCIExt_ModemTestTxCmd
      2. 3.2.2 Receive HCIExt_ModemTestRxCmd
      3. 3.2.3 Test End HCIExt_EndModemTestCmd
    3. 3.3 Implement the test with SmartRF Studio
  6. 4Summary
  7. 5Reference documentation

Transmit HCI_LE_Transmitter_Test

Following BT5, SIG released additional physical layers, including 1M, 2M, and Coded PHY. opCode, matching with it, is 0x2034 command shown in the following figure. Use HCI_LE_EnhancedTransmitter_Test command.

The specific parameters must be aligned with the test item requirements on the instrument side. For details, refer to RF-PHY Test Suite.