SWRA844A May 2024 – June 2025 CC2340R5 , CC2340R5-Q1 , CC2642R , CC2642R-Q1 , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Before switching commands to transmit or receive parameters, you must first execute the Test End instruction in which opCode is 0x201F. When receiving a test, the return value of the instruction also includes the number of packets received - LE_Packet_Report. The return value result is used in receiving the PER’s calculation.