SWRA844A May   2024  – June 2025 CC2340R5 , CC2340R5-Q1 , CC2642R , CC2642R-Q1 , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   1
  2.   Abstact
  3. 1Prepare for the test
    1. 1.1 Download the necessary kits and tools
    2. 1.2 Test file
    3. 1.3 Test tools
    4. 1.4 Hardware environment
  4. 2Bluetooth RF-PHY test mode
    1. 2.1 Test specification command
    2. 2.2 Test with Btool
      1. 2.2.1 Transmit HCI_LE_Transmitter_Test
      2. 2.2.2 Receive HCI_LE_Receiver_Test
      3. 2.2.3 Test End LE_Test_End command
    3. 2.3 Loopback signaling test of Bluetooth tester
  5. 3SRRC fixed frequency test
    1. 3.1 New SRRC rules and applicable terms
    2. 3.2 Test with Btool
      1. 3.2.1 Transmit HCIExt_ModemTestTxCmd
      2. 3.2.2 Receive HCIExt_ModemTestRxCmd
      3. 3.2.3 Test End HCIExt_EndModemTestCmd
    3. 3.3 Implement the test with SmartRF Studio
  6. 4Summary
  7. 5Reference documentation

Hardware environment

Unlike SmartRF studio, which uses JTAG, the tests discussed herein are UART-based HCI command formats. Therefore, customers must reserve test points for UART interface when designing the circuit boards.

In addition to JTAG, TI's latest emulator, LP-XDS110ET, comes with a UART-USB adapter. This emulator can be used as a UART-USB adapter for connection to a host computer or Bluetooth tester. This emulator also includes a level-shifting circuit. If the interface level of the device under test differs from the default, you can select the appropriate setting depending on the jumper caps.

 Interface for default UART  Interface for default UARTFigure 1-2 Interface for default UART