SWRA844A May 2024 – June 2025 CC2340R5 , CC2340R5-Q1 , CC2642R , CC2642R-Q1 , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
In addition to using DTM/PTM mode of the code, TI provides SmartRF Studio tool for debugging the lab’s transmission and reception. This suite of tools can also be used for RF testing in radio management. SmartRF Studio can control the physical layer of the chip directly without the need to download software. However, this tool needs an emulator, so it must be connected to a computer during testing. Connecting the USB cable may introduce interference from stray signals. TI recommends to use DTM/PTM mode for radio certification.
Refer to https://www.ti.com/tool/SMARTRFTM-STUDIO for SmartRF studio and user manual