SWRS245C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Conditions | |||||
| tR | Input rise time | 1 | 3 | ns | |
| tF | Input fall time | 1 | 3 | ns | |
| Output Conditions | |||||
| CLOAD | Output load capacitance | 2 | 15 | pF | |
| NO. | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time TCK | 66.66 | ns | ||
| 1a | tw(TCKH) | Pulse duration TCK high (40% of tc) | 26.67 | ns | ||
| 1b | tw(TCKL) | Pulse duration TCK low (40% of tc) | 26.67 | ns | ||
| 3 | tsu(TDI-TCK) | Input setup time TDI valid to TCK high | 2.5 | ns | ||
| 3 | tsu(TMS-TCK) | Input setup time TMS valid to TCK high | 2.5 | ns | ||
| 4 | th(TCK-TDI) | Input hold time TDI valid from TCK high | 18 | ns | ||
| 4 | th(TCK-TMS) | Input hold time TMS valid from TCK high | 18 | ns |