SWRS306D October   2024  – December 2025 CC2755P10 , CC2755R10

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Functional Block Diagram
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 6.1 Pin Diagrams
      1. 6.1.1 Pin Diagram—RHA package
      2. 6.1.2 Pin Diagram—YCJ package
    2. 6.2 Signal Descriptions
      1. 6.2.1 Signal Descriptions—RHA Package
      2. 6.2.2 Signal Descriptions—YCJ Package
    3. 6.3 Connections for Unused Pins and Modules
      1. 6.3.1 Connections for Unused Pins and Modules—RHA Package
      2. 6.3.2 Connections for Unused Pins and Modules—YCJ Package
    4. 6.4 Peripheral Pin Mapping
      1. 6.4.1 RHA Peripheral Pin Mapping
      2. 6.4.2 YCJ Peripheral Pin Mapping
    5. 6.5 Peripheral Signal Descriptions
      1. 6.5.1 RHA Peripheral Signal Descriptions
      2. 6.5.2 YCJ Peripheral Signal Descriptions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD and MSL Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DC/DC
    5. 7.5  GLDO
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  BATMON Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption—Radio Modes (R variant)
    11. 7.11 Power Consumption–Radio Modes (P variant)
    12. 7.12 Nonvolatile (Flash) Memory Characteristics
    13. 7.13 Thermal Resistance Characteristics
    14. 7.14 RF Frequency Bands
    15. 7.15 Bluetooth Low Energy—Receive (RX)
    16. 7.16 Bluetooth Low Energy—Transmit (TX)
    17. 7.17 Bluetooth Channel Sounding
    18. 7.18 Zigbee and Thread—IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - RX
    19. 7.19 Zigbee and Thread—IEEE 802.15.4-2006 2.4GHz (OQPSK DSSS1:8, 250kbps) - TX
    20. 7.20 2.4GHz RX/TX CW
    21. 7.21 Timing and Switching Characteristics
      1. 7.21.1 Reset Timing
      2. 7.21.2 Wakeup Timing
      3. 7.21.3 Clock Specifications
        1. 7.21.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.21.3.2 96MHz RC Oscillator (HFOSC)
        3. 7.21.3.3 80/90/98MHz RC Oscillator (AFOSC)
        4. 7.21.3.4 32kHz Crystal Oscillator (LFXT)
        5. 7.21.3.5 32kHz RC Oscillator (LFOSC)
    22. 7.22 Peripheral Characteristics
      1. 7.22.1 UART
        1. 7.22.1.1 UART Characteristics
      2. 7.22.2 SPI
        1. 7.22.2.1 SPI Characteristics
        2. 7.22.2.2 SPI Controller Mode
        3. 7.22.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.22.2.4 SPI Peripheral Mode
        5. 7.22.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.22.3 I2C
        1. 7.22.3.1 I2C Characteristics
        2. 7.22.3.2 I2C Timing Diagram
      4. 7.22.4 I2S
        1. 7.22.4.1 I2S Controller Mode
        2. 7.22.4.2 I2S Peripheral Mode
      5. 7.22.5 GPIO
        1. 7.22.5.1 GPIO DC Characteristics
      6. 7.22.6 ADC
        1. 7.22.6.1 Analog-to-Digital Converter (ADC) Characteristics
      7. 7.22.7 Comparators
        1. 7.22.7.1 Low power comparator
      8. 7.22.8 Voltage Glitch Monitor
    23. 7.23 Typical Characteristics
      1. 7.23.1 MCU Current
      2. 7.23.2 RX Current
      3. 7.23.3 TX Current
      4. 7.23.4 RX Performance
      5. 7.23.5 TX Performance
      6. 7.23.6 ADC Performance
  9. Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
      2. 8.3.2 802.15.4 (Thread, Zigbee, Matter)
    4. 8.4  Memory
    5. 8.5  Hardware Security Module (HSM)
    6. 8.6  Cryptography
    7. 8.7  Timers
    8. 8.8  Algorithm Processing Unit (APU)
    9. 8.9  Serial Peripherals and I/O
    10. 8.10 Battery and Temperature Monitor
    11. 8.11 Voltage Glitch Monitor (VGM)
    12. 8.12 µDMA
    13. 8.13 Debug
    14. 8.14 Power Management
    15. 8.15 Clock Systems
    16. 8.16 Network Processor
    17. 8.17 Integrated BALUN, High Power PA (Power Amplifier)
  10. Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
      2. 10.2.2 Software License and Notice
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Tools and Software

The CC2755x10 devices are supported by a variety of software and hardware development tools.

    Software SimpleLink™ low-power software development kit (SDK)

    The SimpleLink low-power software development kit (SDK) provides a complete package for the development of wireless applications on the CC27xx family of devices. The SDK includes a comprehensive software package for the CC2755R and CC2755P devices, including the following protocol stacks:

    • Bluetooth Low Energy 6.x
    • Zigbee
    • Thread
    • Matter
    • Proprietary Systems

    The SimpleLink low-power SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU Platform, visit https://www.ti.com/simplelink.

    Zephyr

    Our Zephyr stack delivers a fully certified open-source and portable Bluetooth solution while maintaining low power, enabled by TI’s Bluetooth LE Controller. Through a TI-managed downstream branch, we ensure faster delivery, bug fixes, and controlled updates for CC2340 and CC2755 devices. Customers benefit from portability across silicon vendors, extensive testing with Twister, Ztest frameworks and additional validation, plus a complete production-ready SDK and TI tool ecosystem.

    Development Tools Code Composer Studio™ Integrated Development Environment (IDE)

    Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler, and many other features. The intuitive IDE provides a single user interface, taking you through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before. Code Composer Studio combines the advantages of the Eclipse® software framework with advanced embedded debug capabilities from TI, resulting in a compelling, feature-rich development environment for embedded developers.

    CCS has support for all SimpleLink Wireless MCUs and includes support for EnergyTrace™ software (application energy usage profiling). A real-time object viewer plugin is available for Free-RTOS.

    Code Composer Studio is provided free of charge when used in conjunction with the XDS debuggers included on a LaunchPad Development Kit.

    IAR Embedded Workbench® for Arm®

    IAR Embedded Workbench® is a set of development tools for building and debugging embedded system applications using assembler, C, and C++. It provides a completely integrated development environment that includes a project manager, editor, and build tools. IAR has support for all SimpleLink Wireless MCUs. It offers broad debugger support, including XDS110, IAR I-jet™, and Segger J-Link™. IAR is also supported out of the box on most software examples provided as part of the SimpleLink SDK.

    A 30-day evaluation or a 32KB size-limited version is available through iar.com.

    SmartRF™ Studio

    SmartRF™ Studio is a Windows® application that can be used to evaluate and configure SimpleLink Wireless MCUs from Texas Instruments. The application will help designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generating configuration register values and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application, through a command line interface to enable more automation, or together with applicable evaluation boards or debug probes for the RF device. Features of the SmartRF Studio include:

    • Link tests send and receive packets between nodes
    • Antenna and radiation tests set the radio in continuous wave TX and RX states
    • Export radio configuration code for use with the TI SimpleLink SDK RF driver
    • Custom GPIO configuration for signaling and control of external switches

    CCS UniFlash

    CCS UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs. UniFlash has a GUI, command line, and scripting interface. CCS UniFlash is available free of charge.