SWRS306D October 2024 – December 2025 CC2755P10 , CC2755R10
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VDDS BOD (brown-out detector) | |||||
| Untrimmed brownout rising threshold | Before initial boot (1) | 1.62 | V | ||
| Trimmed brownout rising threshold (1) | 1.68 | V | |||
| Trimmed brownout falling threshold (1) | 1.67 | V | |||
| VDDS POR (power-on-reset) | |||||
| POR power-up level | 1.5 | V | |||
| POR power-down level | 1.45 | V | |||