SWRS306D October 2024 – December 2025 CC2755P10 , CC2755R10
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Max output power (R variant) | Delivered to a single-ended 50Ω load through integrated balun | 10 | dBm | |||
| Output power programmable range (R variant) | Delivered to a single-ended 50Ω load through integrated balun | Delivered to a single-ended 50Ω load through integrated balun | 30 | dB | ||
| PA step increment | Delivered to a single-ended 50Ω load through integrated balun | Differential mode, delivered to a single-ended 50Ω load through integrated balun | 1 | dB | ||
| IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) | ||||||
| Error vector magnitude, (R variant) | +10dBm setting | +10dBm setting | 2% | |||