The SimpleLink™ CC2755R and CC2755P family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth® Low Energy (6.x and the upcoming versions), Zigbee (3.0 and the upcoming versions), Thread (1.3 and the upcoming versions), Matter (1.2 and the upcoming versions), and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:
- Support for features in Bluetooth® 6.0 and earlier versions:
- LE Coded PHYs (Long Range), LE 2Mbit PHY (high
speed), advertising extensions, multiple
advertisement sets, CSA#2, as well as backward
compatibility with earlier Bluetooth® Low Energy specifications
- Bluetooth® Channel Sounding technology support and an Algorithm Processing Unit (APU) to enable high accuracy, low cost, and a secure phase-based ranging mechanism for distance estimation
APU enables latency and power-efficient execution of distance-ranging signal processing algorithms, including FFT, super-resolution complex algorithms like MUltiple SIgnal Classification (MUSIC), and neural network algorithms.
- Arm®Custom Data Extension (CDE) instruction support for machine learning acceleration
- Fully qualified Bluetooth® software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
- Zigbee® protocol stack support in the SimpleLink™ Low Power F3 Software Development Kit (SDK)
- Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
- Matter stack support in SIMPLELINK MATTER SDK
- Advanced security features for connected wireless MCUs:
- An isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
- Secure boot and firmware updates with the root of trust enabled by an immutable system ROM
- Arm® Cortex M33 TrustZone-M based trusted execution environment support
- Secure key storage support with HSM and TrustZone-M
- Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection
- Dedicated AES-128 HW accelerator for handling timing-critical link-layer encryption/decryption operations
- Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals
- Extended temperature support with the lowest standby current
- Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin, even in the P version; thereby, enabling a reduced bill-of-material (BOM) board layout
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth® Low Energy
The CC2755R and CC2755P devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and a rich toolset. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
Device Information| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|
| CC2755R105E0WRHAR | QFN40 | 6.0mm × 6.0mm |
| CC2755R105E0YCJR(3) | WCSP | 3.5mm × 3.4mm |
| CC2755P105E0WRHAR | QFN40 | 6.0mm × 6.0mm |
(1) For more information, see the Mechanical, Packaging, and Orderable addendum.
(2) The package size (length × width) is a nominal value and includes pins, where applicable.
(3) PRODUCT PREVIEW only