SWRU635 May 2025
The LP-EM-CC2745R10-Q1P33 connector pinout is shown in Table 2-1. For the pin 1 location, refer to Section 5 or the full set of reference design files.
| Pin Number | Pin Name | Pin Descrpition |
|---|---|---|
| 1 | GND | Gound connection |
| 2 | NC | No connect |
| 3 | XDS_GPIO1 | Connection to GPIO1 of XDS board |
| 4 | NC | No connect |
| 5 | XDS_GPIO2 | Connection to GPIO2 of XDS board |
| 6 | WMCU_SWDCK | SWDCK connection to WMCU device |
| 7 | GND | Ground connection |
| 8 | WMCU_SWDIO | SWDIO connection to WMCU device |
| 9 | XDS_GPIO3 | Connection to GPIO3 of XDS board |
| 10 | WMCU_RESET | RESET connection to WMCU device |
| 11 | NC | No connect |
| 12 | WMCU_TXD | TXD connection to WMCU device |
| 13 | GND | Ground connection |
| 14 | WMCU_RXD | RXD connection to WMCU device |
| 15 | XDS_BoardID_SCL | XDS SCL connection to LauchPad board ID |
| 16 | WMCU_VDD | VDD connection to WMCU device |
| 17 | XDS_BoardID_SDA | XDS SDA connection to LauchPad board ID |
| 18 | 5V0_BP | 5V connection |
| 19 | GND | Ground connection |
| 20 | GND | Ground connection |