SWRU635 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Energy Trace
    4. 2.4 Hardware and Debug Setup
      1. 2.4.1 Using a LaunchPad XDS110 Debug Probe
      2. 2.4.2 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    5. 2.5 BoosterPack Connector Pinout
    6. 2.6 XDS110 Interface Connector
    7. 2.7 Debug Interface Connector
    8. 2.8 Jumper Information
    9. 2.9 Push Buttons
  9. 3Advanced Use of the LaunchPad Hardware
    1. 3.1 External Antenna
    2. 3.2 XDS110 GPIOs
    3. 3.3 Reset Selection on BoosterPack Connector
    4. 3.4 I2C Pullup Resistors
  10. 4Software
    1. 4.1 Getting Started
    2. 4.2 Out of Box Demo
  11. 5Hardware Design Files
    1. 5.1 Reference Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Trademarks
  14. 8References

Energy Trace

EnergyTrace™ is available on any of the above compatible Debug Probes except the LP-XDS110. The tool can be used standalone as a power profiling tool, which allows ultra-low power measurements, or in EnergyTrace++ mode within a debug session, which allows for complete state monitoring and helps optimize the application for ultra-low-power consumption.

To use EnergyTrace, the XDS110 Debug Probe must provide power to the LP-EM-CC2745R10-Q1 to perform current measurements. EnergyTrace embedded in the LP-XDS110ET or in a separate LaunchPad only supports 3.3V supply voltage, but using a TMDSEMU110-U with the optional EnergyTrace HDR adapter TMDSEMU110-ETH allows powering through the full range of the board voltages. The Measuring Current Consumption Application Report describes how to run EnergyTrace from CCS.