SWRU635
May 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Temperature Range
2.3
Energy Trace
2.4
Hardware and Debug Setup
2.4.1
Using a LaunchPad XDS110 Debug Probe
2.4.2
Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
2.5
BoosterPack Connector Pinout
2.6
XDS110 Interface Connector
2.7
Debug Interface Connector
2.8
Jumper Information
2.9
Push Buttons
3
Advanced Use of the LaunchPad Hardware
3.1
External Antenna
3.2
XDS110 GPIOs
3.3
Reset Selection on BoosterPack Connector
3.4
I2C Pullup Resistors
4
Software
4.1
Getting Started
4.2
Out of Box Demo
5
Hardware Design Files
5.1
Reference Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Compliance Information
6.1
CE Compliance
6.2
REACH Compliance
6.3
Waste Electrical and Electronic Equipment (WEEE) Compliance
7
Additional Information
7.1
Trademarks
8
References
2.5
BoosterPack Connector Pinout
The BoosterPack header connection diagram can be seen in
Figure 2-4
.
Figure 2-4
LP-EM-CC2745R10-Q1
BoosterPack Connector Pinout