SWRZ150A December   2024  – October 2025 AWR2544

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#49
    9. 5.2  MSS#52
    10. 5.3  MSS#53
    11. 5.4  MSS#54
    12. 5.5  MSS#55
    13. 5.6  MSS#56
    14. 5.7  MSS#57
    15. 5.8  MSS#58
    16. 5.9  MSS#59
    17. 5.10 MSS#60
    18. 5.11 MSS#61
    19. 5.12 MSS#62
    20. 5.13 MSS#63
    21. 5.14 MSS#64
    22. 5.15 MSS#65
    23.     MSS#68
    24.     MSS#71
    25. 5.16 ANA#12A
    26.     ANA#37A
    27.     ANA#39
    28.     ANA#43
    29.     ANA#44
    30.     ANA#45
    31.     ANA#47
    32.     ANA#59
  7.   Trademarks
  8. 6Revision History

MSS#52

DSS L2 Parity Issue: When DSP sends out an access beyond configured memory size

Revision(s) Affected:

AWR2544

Description:

The DSP IP is sending out an access to the L2 memory for access beyond the configured DSP L2 memory size of 384 KB (reserved space access) i.e. beyond 0x8085 FFFC.

If parity is enabled, an L2 Parity error is observed for reads to the reserved locations beyond 0x80860000 - 0x8087FFFC

Note: Reserved Memory locations from 0x80860000 to 0x8087FFFC is accessible to read and write. Memory Locations from 0x80860000 to 0x8087FFFC are aliased at 0x80840000 to 0x8085FFFC and 0x80850000 to 0x8085FFFC is replicated at 0x80870000 to 0x8087FFFC, hence the actual L2RAM is of 384KB only.

Workaround(s):

Configuring the MPU : ( L2MPPA24- L2MPPA31) to 0.

Write access to reserved space is blocked. No Aliasing & No L2 Parity Error. This ensures the data integrity of valid L2 Region is maintained.

Read access to reserved space still leads to L2 Parity Error (If Parity is enabled).

Debug access(Read & Write) are not blocked: Still leads to Aliasing + L2 Parity Error : Its not feasible to block the debug access despite configuring the MPPA registers for Protection enabled

Memory Protection Fault Address Register(0184 A000h:: L2MPFAR/0184 AC00h:: L1DMPFAR) are populated with the address which are blocked(beyond 384KB boundary in this case) & still accessed

Address(L2MPFAR/L1DMPFAR) & Status(L2MPFSR/L1DMPFSR) Registers are required to be cleared for the next read using Clear registers(L2MPFCR/L1DMPFCR) with values 1

Observations(Both when L1D Cache Enabled/Disabled)

For Read : MPU Protection Errors are observed on L1D with L1MPFAR registers populated with the blocked address access

For Write : MPU Protection Errors are observed on L2 with L2MPFAR registers populated with the blocked address access