SWRZ150A December 2024 – October 2025 AWR2544
| ADVISORY NUMBER | ADVISORY TITLE | AWR2544 |
|---|---|---|
| MAIN SUBSYSTEM | ||
| Debugger May Display Unpredictable Data in the Memory Browser Window if a System Reset Occurs | X | |
| MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 | X | |
| A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled | X | |
| Spurious RX DMA REQ From a Peripheral Mode MibSPI | X | |
| MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading | X | |
| MibSPI RAM ECC is Not Read Correctly in DIAG Mode | X | |
| Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC | X | |
| Issues seen in potential interoperability with receiver supporting only Strict Alignment User Flow Control Stripping during Overflow message transmission in Aurora 64B/66B Protocol | X | |
| DSS L2 Parity Issue: When DSP sends out an access beyond configured memory size | X | |
| Incorrect behavior seen when context switch happens in the last parameter-set in HWA 2.0 | X | |
| Aurora TX UDP size<=4 is invalid | X | |
| PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported | X | |
| CR4 STC Boot Monitor Failure | X | |
| Loss of data observed on Flush/Marker or completion of packet over MDO interface. | X | |
| ePWM: Glitch during Chopper mode of operation | X | |
| CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported | X | |
| Mismatch in Read and Write address for 6-internal registers of PCR | X | |
| Data aborts seen while access made to last 24 bytes of the configured MPU region and cache is enabled | X | |
| HWA hangs when using back to back FFT3X paramsets | X | |
Potential L2 Cache Corruption During Block Coherence operations issue | X | |
| Single MFENCE Issue | X | |
L2 Cache Corruption during block and global coherence operations issue | X | |
Potential corruption in FFT data for 0th BCNT in Real2X FFT Mode in HWA | X | |
Single bit ECC (error correction) mechanism can cause an incorrect memory update | X | |
| ANALOG / MILLIMETER WAVE | ||
| ANA#12A | Second Harmonic (HD2) Present in the Receiver | X |
| ANA#37A | High RX gain droop across LO frequency | X |
| ANA#39 | HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies | X |
| ANA#43 | Errors seen in Synthesizer Frequency Live monitor | X |
| ANA#44 | In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail | X |
| ANA#45 | Spurs Caused due to Digital Activity | X |
| ANA#47 | RX Spurs observed across RXs in Idle Channel Scenario | X |
| ANA#59 | Spurs caused due to OSC_CLK_OUT_ETH activity | X |