SWRZ150A December   2024  – October 2025 AWR2544

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#27
    3.     MSS#28
    4.     MSS#29
    5.     MSS#30
    6.     MSS#33
    7.     MSS#40
    8. 5.1  MSS#49
    9. 5.2  MSS#52
    10. 5.3  MSS#53
    11. 5.4  MSS#54
    12. 5.5  MSS#55
    13. 5.6  MSS#56
    14. 5.7  MSS#57
    15. 5.8  MSS#58
    16. 5.9  MSS#59
    17. 5.10 MSS#60
    18. 5.11 MSS#61
    19. 5.12 MSS#62
    20. 5.13 MSS#63
    21. 5.14 MSS#64
    22. 5.15 MSS#65
    23.     MSS#68
    24.     MSS#71
    25. 5.16 ANA#12A
    26.     ANA#37A
    27.     ANA#39
    28.     ANA#43
    29.     ANA#44
    30.     ANA#45
    31.     ANA#47
    32.     ANA#59
  7.   Trademarks
  8. 6Revision History

MSS#54

Aurora TX UDP size<=4 is invalid

Revisions Affected:

AWR2544

Description:

Aurora TX UDP size<=4 is invalid during transfer.

Valid UDP sizes for Aurora 8b/10b and Aurora 64b/66b are :

  1. AURORA_TX_UDP_CONFIG_PACK_MODE_SEL = 0 (Bytes) : Valid Udp sizes - AURORA_TX_UDP_SIZE = 8, 12, 16, 20.....so on
  2. AURORA_TX_UDP_CONFIG_PACK_MODE_SEL = 1 (TWP) : Valid Udp sizes - AURORA_TX_UDP_SIZE = 5, 6, 7, 8.....so on

Workaround:

It is recommended to use only the valid UDP sizes as described above.