SWRZ171 July   2025 CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support—Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  ADC_08
    2. 3.2  ADC_09
    3. 3.3  BATMON_01
    4. 3.4  BATMON_02
    5. 3.5  SYS_204
    6. 3.6  SYS_206
    7. 3.7  SYS_207
    8. 3.8  APU_201
    9. 3.9  UDMA_01
    10. 3.10 RADIO_05

RADIO_05

Radio write operation fails.

Revisions Affected

F

Details

Radio write operation fails if two write operations occur back-to-back.

Workaround

The RCL (Radio Control Layer) must always be used to interface with the radio.

This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 9.11 and newer.