SWRZ171 July   2025 CC2755P10 , CC2755R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support—Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  ADC_08
    2. 3.2  ADC_09
    3. 3.3  BATMON_01
    4. 3.4  BATMON_02
    5. 3.5  SYS_204
    6. 3.6  SYS_206
    7. 3.7  SYS_207
    8. 3.8  APU_201
    9. 3.9  UDMA_01
    10. 3.10 RADIO_05

Package Symbolization and Revision Identification

Package Symbolization and Table 2-1 describe package symbolization and the device revision code.

CC2755R10 CC2755P10 Package SymbolizationFigure 2-1 Package Symbolization.
Table 2-1 Revision Identification
Device Revision CodeSilicon Revision

F

PG2.1

The device marking includes the part number CC2755x, where x denotes the power level of the device. ####### is the lot trace code. Optionally, 'X' following the TI letters indicates an experimental device. G4 is the environmental classification.