SWRZ171 July 2025 CC2755P10 , CC2755R10
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED |
|---|---|---|
F | ||
| ADC | Advisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence, and repeat sequence conversion modes | Yes |
ADC | Advisory ADC_09—ADC can have random conversion errors. | Yes |
| BATMON | Advisory BATMON_01—Incorrect temperature measurement | Yes |
BATMON | Advisory BATMON_02—Spurious temperature update interrupts from BATMON in standby | Yes |
| SYS | Advisory SYS_204—SysTimer may not always generate a compare event when previously programmed with a value | Yes |
| SYS | Advisory SYS_206—The RF phase jumps during HFXT amplitude compensation and HFXT amplitude control | Yes |
| SYS | Advisory SYS_207—Standby entry may not be gated if the FLTSETTLED bit is read too soon | Yes |
| APU | Advisory APU_201—APU Data memory write operation fails | Yes |
UDMA | Advisory UDMA_01—μDMA write response to a peripheral’s single request can be missed | Yes |
RADIO | Advisory RADIO_05—Radio write operation fails | Yes |