TIDT435
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
Light Load Efficiency Optimization
2.6
Midpoint Voltage Balance Control of Input Capacitors
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Turn ON and OFF
3.4
Load Transients
Trademarks
Features
650V GaN based stacked half-bridge (SHB) using LMG3522 in 800V battery system
200kHz switching frequency, magnetic size is 35% less than 100kHz
95.48% at 200kHz, 800V V
in
, 13.5V V
out
, about 1kW
Dual active clamping circuits for high-frequency scenario and low synchronous rectifier (SR) MOSFET voltage stress
Light load efficiency optimization promotes maximum 5% efficiency