TIDT435
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
Light Load Efficiency Optimization
2.6
Midpoint Voltage Balance Control of Input Capacitors
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Turn ON and OFF
3.4
Load Transients
Trademarks
1.4
Dimensions
The board dimensions are 252.5mm (length) × 130mm (width) × 68mm (height).
Figure 1-3
Dimensions