TIDT435 February 2025
Bode plot are shown in Figure 2-10 through Figure 2-12. The test condition is 800Vin, 13.5Vout, 120A Iout, room temperature. As shown in Figure 2-12, the gain margin is -17.98dB. The phase margin is 70.33 degrees with 2.16kHz bandwidth.