TIDT435 February 2025
This reference design describes a 3.5kW, 800V to 14V DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using stacked half-bridge (SHB) topology makes the converter work at 800V with 650V GaN HEMT. Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller transformer size. To ease the thermal performance of active clamping metal-oxide semiconductor field effect transistors (MOSFETs), the converter uses two channel active clamping circuits.