TIDT435 February 2025
The high voltage battery in an electric vehicle is trending to 800V. To leverage the high frequency performance benefits of 650V GaN, the PSFB topology is rearchitected to the SHB. Conventional PSFB control results in ZVS, however this creates a voltage imbalance on the split input capacitors. This voltage imbalance results from the circulation current during the 1-D phase always being drawn in the same direction (into or out) of the capacitor midpoint.
Many ways can achieve midpoint voltage balance of input capacitors. Remember the basic principle for the sequence is:
Table 2-10 shows the difference with and without midpoint voltage balance control. When input 400V, the differential voltage between top and bottom capacitor is as high as 28V, not to mention 800V application. Applying voltage balance control is necessary.
|
Control Scheme |
VCAP_TOP |
VCAP_BOT |
VCAP_DIFF |
|---|---|---|---|
Without voltage balance control | 218V | 190V | 28V |
With voltage balance control | 204V | 202V | 2V |
Figure 2-19 to Figure 2-21 show the midpoint voltage at various input voltages. One can conclude that midpoint average voltage is very close to half of input voltage and the maximum deviation is no more than 5V.