TIDUDA6A December 2017 – January 2022
In summary, the TIDA-01022 is a multichannel AFE reference design with a 3.2-GHz onboard high-performance clocking solution that can be used for DSO, RADAR, and 5G wireless test systems. This reference design demonstrates a DC-coupled wideband DVGA using the LMH5401+LMH6401, which meets the requirements for a high-speed digital oscilloscope AFE. This design also demonstrates deterministic latency and achieves a channel-to-channel skew of < 5 ps by tuning the tAD adjust.