TIDUDA6A December 2017 – January 2022
The TPS7A84 is a low-noise (4.4 µVRMS) LDO which is capable of sourcing 3 A with only 180 mV of maximum dropout. The device output voltage is pin-programmable from 0.8 V to 3.95 V and adjustable from 0.8 V to 5.0 V using an external resistor divider. The power supply rejection is 40 dB at 500 kHz.