TIDUDA6A December 2017 – January 2022
The TPS82130 is a 3-A step downconverter MicroSiP™ module with an integrated inductor that accepts a 3- to 17-V DC input and delivers a 0.9- to 6-V output with high efficiency. The LDO requires a minimum 2.1-V input voltage to generate 1.9 V. Figure 3-11 shows a circuit diagram of the 2.1-V generation.