TIDUF00 November 2021
In this test we use the capabilities of the ultra-short range (0m-10m) sub-frame to detect a pedestrian standing in an empty parking space. The adjacent parking spaces are occupied. The processing chain is configured to perform 3D MIMO detection (azimuth and elevation, 1 Tx enabled at a time) with a maximum range of 10m. The sensor is placed at bumper height at 45 degrees. Testing is performed with both static and moving sensor. The setup is shown in Figure 3-4.
Figure 3-4 Pedestrian Standing in Empty
Parking SpaceFigure 3-5 shows the point cloud for static detection. The sensor, the car, and pedestrian in the parking space are all static. This is the most challenging detection case.
Figure 3-5 Detection Point Cloud of
Pedestrian Standing in Empty Parking SpaceWhen there is movement in the scene, the detection is better because Doppler information is used to detect movement.