TIDUF00 November   2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Why Radar?
    2. 1.2 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Automated Parking Software Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 AWR1843AOP Single-Chip Radar Solution
      2. 2.2.2 mmWave SDK
    3. 2.3 System Design Considerations
      1. 2.3.1 Usage Case Geometry and Sensor Considerations
      2. 2.3.2 AWR1843AOP Antenna
      3. 2.3.3 Processing Chain
    4. 2.4 Chirp Configuration Profile
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 Use Case – Vehicle, Bicycle, Pedestrian Detection
        2. 3.2.2.2 Use Case – Traffic Cone, Grocery Cart, Sign Pole, Pipe, Shrub
        3. 3.2.2.3 Use Case – Pedestrian Standing in Empty Parking Space
        4. 3.2.2.4 Use Case – Pedestrian Standing Next to Car
        5. 3.2.2.5 Use Case – Empty Parking Space
        6. 3.2.2.6 Use Case – Cross Traffic Alert
        7. 3.2.2.7 Use Case – Parking Block, Curb Detection
  9. 4Design Files
    1. 4.1 Design Database
    2. 4.2 Schematic, Assembly, and BOM
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks

Use Case – Parking Block, Curb Detection

In this test we wanted to analyze the point cloud for curb and parking block detection. We use the capabilities of the ultra-short range (0m-10m) sub-frame. The processing chain is configured to perform 3D MIMO detection (azimuth and elevation, 1 Tx enabled at a time) with a maximum range of 10m. The sensor is placed at bumper height at 0 degrees. Testing is performed with moving sensor, the car driving towards the curb or parking block. The environment is shown in Figure 3-9.

GUID-20211102-SS0I-FQGB-NM3J-4HFZFPDHKMTT-low.jpg Figure 3-9 Parking Block

The detected point cloud is shown in Figure 3-10.

GUID-20211102-SS0I-F8VB-JHNV-1SZR9FLJDDTG-low.png Figure 3-10 Detection Point Cloud of Parking Block