The AWR1843AOP device is an integrated single-chip FMCW radar sensor solution that simplifies the implementation of automotive radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor by integrating a wide FOV antenna-on-package. The AWR1843AOP is an ideal solution for low-power, self-monitored, ultra-accurate automotive radar systems.
There are several benefits of an antenna-on-package technology:
- Small form factor: Antenna on the PCB takes up
almost ~30% of the board space. With the antenna now integrated on the package,
the size of the sensor reduces by ~30% compared to conventional sensors. This
helps in easy vehicle integration.
- Faster design cycle: Developer need not spend
time on simulation and characterization of the antenna parameters.
- Lower PCB cost: Low cost FR4 based PCB can be
chosen for design instead of expensive roger’s material-based PCB
The AWR1843AOP has the following features:
- AWR1843 radar device
- Antenna-on-Package with three TX antennae and
four RX antennae
- Power management circuit, to provide all the
required supply rails from a single 5-V input
- Built-in calibration and self-test
(monitoring):
- ARM Cortex-R4F-based
radio control system
- Built-in firmware
(ROM)
- Self-calibrating system
across frequency and temperature
- On-chip memory: 2 MB
RAM
For more details on AWR1843AOP please see the product folder.