TIDUF00 November 2021
The AoP automated parking demo uses multi-mode advanced chip configurations. There are two sub-frames being used, one for ultra-short range detection (0-10m) and the second one for short range detection (10-50m).
The two sub-frames are configured in the configuration file provided with the software package: \profiles\parking_advframe.cfg.
To understand the syntax of the commands in detail the reader is invited to read the mmWave SDK User Guide, section 3. 4. Configuration (.cfg) File Format.
The User Guide is provided in: C:\ti\mmwave_sdk_03_05_00_04\docs\mmwave_sdk_user_guide.pdf
Table 2-1 provides a summary of the configuration
CONFIGURATION PARAMETER | ULTRA-SHORT RANGE | SHORT RANGE |
---|---|---|
Frame Duration | 50 ms | 50ms |
ADC sampling rate | 3.6MSPS | 6.2MSPS |
Chirp valid sweep bandwidth | 280MHz | 1.8GHz |
Number of samples per chirp | 128 | 128 |
Number of chirps per frame | 128 | 128 |
The reader is invited to review following E2E FAQ for details on how to compute maximum range, range resolution, maximum unambiguous velocity and velocity resolution.
Computing Maximum Range, Velocity, and Resolution mmWave System