TIDUF00 November 2021
Frequency-modulated continuous-wave (FMCW) radars allow the accurate measurement of distances and relative velocities of obstacles and other vehicles; therefore, radars are useful for autonomous vehicular applications (such as parking assist and lane change assist) and car safety applications (such as autonomous breaking and collision avoidance). An important advantage of radars over camera and light-detection-and-ranging (LIDAR)-based systems is that radars are relatively immune to environmental conditions (such as the effects of rain, dust, and smoke). Because FMCW radars transmit a specific signal (called a chirp) and process the reflections, they can work in either complete darkness or bright daylight (radars are not affected by glare). When compared with ultrasound, radars typically have a much longer range and much faster time of transit for their signals.
Additionally, radar sensors are easy to install, and provide accurate detections of several kinds of objects in any challenging environmental conditions such as rain, dust, smoke. They are multi-functional, as they can be used as blind-spot sensors in one mode and the configuration can be changed to work as a parking sensor in another. They enable detection in 3D space in azimuth and elevation plane, with a high-range resolution of less than 4 cm.
TIDEP-01026 uses a multi-modal configuration of the sensor. The first mode is configured to provide 3D location of objects at ultra-short range (0-10m) whereas the second mode is configured to provide 2D information of objects at short range (10-50m). This reference design can be used as a starting point to design a standalone sensor for a variety of automotive applications beyond automated parking.