TIDUF35A June 2023 – October 2024 AM6442
The TLVM13630 synchronous buck power module is a highly-integrated, 36V, 3A DC/DC design that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRodâ„¢ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.
In this reference design, the LLVM13630 power module generates a 5V system supply.