TIDUF35A June 2023 – October 2024 AM6442
This reference design supports a USB 3.1 Gen1 compliant interface. As a USB host, this interface supports SuperSpeed (5Gbps), high speed (480Mbps), full speed (12Mbps), and low speed (1.5Mbps). As a device the interface supports high speed (480Mbps), and full speed (12Mbps). The reference design is limited to USB 2.0 on-the-go support. For controlling VBUS power supply, this reference design uses the TPS2553 device, a precision adjustable current-limited power-distribution switch. The enable pin is controlled by the AM64xx USB driver via an GPIO.
For ESD and surge protection of the USB port, this reference design uses TPD4EUSB30, a 4-Channel ESD protection for SuperSpeed USB 3.0 interface.