TIDUF35A June 2023 – October 2024 AM6442
This section gives details about the AM6442 system on module on the reference design. Figure 3-3 shows the system-on-module (SOM) block diagram.
The TQMa64xxL embedded module is based on the AM64x processor family. This land grid array (LGA) module is designed to use the pin-compatible processors on one module design. This module is design for headless applications with extended real-time requirements. The CPU offers integrated programmable real time unit (PRU) up to four times gigabit Ethernet interfaces with TSN support for the realization of real-time applications. In addition, the processor has various interfaces such as USB 2.0, CAN-FD, UART, SerDes, and so forth.
The SOM simplifies the PCB development because all of the sensitive signals, like the DDR memory interface and the power management are encapsulated within the SOM. The SOM supports a land grid array (LGA), which is directly soldered onto the carrier board. Most of the AM6442 signals are exposed on the balls of the SOM, and are accessible by this reference design, like five RGMII interfaces, USB 3 interface, SPI, UART, and GPIOs.
The power supply of the SOM requires 5V via the LGA-balls. The 5V power supply is generated by the power supply subsystem in this reference design. Refer to the design checklist from TQ for additional details about how to integrate the SOM onto a carrier board.