Perform the following steps to start-up the reference design:
- Connect a USB cable between a PC and the micro USB connector (J12)
- Open a serial terminal (for example, TeraTerm) and connect to the USB serial port of the reference design. Configure the serial port to 11500 baud, 8N1.
- Add a μSD card with Linux image to μSD card slot (J15 )
- Connect an Ethernet cable between RJ45 connector (J5) and a network Ethernet switch (optional step)
- Use a bench supply to provide 24V to power connector (J8)
- Once power is applied, the reference board boots from external μSD card.
When 24V power is applied to J8, the reference board boots from external μSD card. Use the serial terminal console to interface and control the reference design.
Figure 4-3 shows the Linux console boot prompt.