TIDUF89 September 2024
Using the executable and visualizer tools found in the Reference Design folder, TI was able to achieve the following results for each of the tests specified. Results need to be replicable using the same software and tools, and can be improved upon with subsequent updates to the software.
| Angle (degrees) | Detection Distance (Average over 5 trials) |
|---|---|
| -70 | 6.06 |
| -60 | 9.72 |
| -45 | 12.02 |
| -30 | 13.39 |
| 0 | 14.37 |
| +30 | 11.97 |
| +45 | 9.82 |
| +60 | 8.69 |
| +70 | 8.62 |
| Parameter |
Value |
|---|---|
| Length of test (seconds) | 1800 (30 min) |
| Environment | Open Parking Lot |
| Number of Times the Camera turns On | 0 |
| Percentage of Time in Camera On | 0% |
| Percentage of Time in Mode 3 | 8% |
| Percentage of Time in Mode 2 | 17% |
| Percentage of Time in Mode 1 | 75% |
| Average Power Consumption (mode 1) | Average Power Consumption (mode 2) | Average Power Consumption (mode 3) |
|---|---|---|
| 1.97mW | 4.4mW | 30.5mW |